FDH1204-24SE2
Base Product: FDH1204-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Direct-connect 6 x 12 hybrid trunk assembly; 6 pairs of 4AWG DC conductors x 12 pairs of single mode fibers
Configure Product Variants
Product Variants
Configure and display product variants of FDH1204-24SE2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Features and Benefits
- RRU (top) breakout; 6 blunt-cut power cords (6-8AWG pairs), 24 single mode fibers in outdoor-rated tails with ODC-compatible interface
- BBU (bottom) breakout; 12-4AWG power conductors blunt cut, 24 single mode fibers within 12 DLC tails, grounding wire
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FDH |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | ODC-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 10 – 130 |
Diameter Over Jacket | 44.78 mm | 1.763 in |
Center Conductor Gauge | 4 AWG |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius | 523.2 mm | 20.598 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Cable weight | 3.4 kg/m | 2.285 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FDH |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | ODC-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 10 – 130 |
Diameter Over Jacket | 44.78 mm | 1.763 in |
Center Conductor Gauge | 4 AWG |
Mechanical Specifications
Minimum Bend Radius | 523.2 mm | 20.598 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Cable weight | 3.4 kg/m | 2.285 lb/ft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Other Ways to Browse