Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DPJ-206-SERIES

Base Product

HELIAX® Direct, Power cable jumper, 2 x 6 AWG

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of DPJ-206-SERIES by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Conductors, quantity Conductor Gauge, singles Conductor Type, singles
DPJ-206 DPJ-206
HELIAX® Remote Radio Head Power Cable, 2 conductors with shield, 6 AWG, one red conductor and one black conductor
North America CommScope® HELIAX® DPJ Power cable assembly 2 6 AWG Stranded

Product Classification

Portfolio CommScope®
Product Type Power cable assembly
Product Brand HELIAX®
Product Series DPJ

Product Classification

Portfolio CommScope®
Product Type Power cable assembly
Product Brand HELIAX®
Product Series DPJ

Product Specification

Product Specification