Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DPJ-210

Base Product

HELIAX® Direct, Power cable jumper, 2 x 10 AWG

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of DPJ-210 by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Conductors, quantity Conductor Gauge, singles Conductor Type, singles
DPJ-210-10M DPJ-210-10M
HELIAX® Direct, Power cable jumper, 2 x 10 AWG, shielded, End 1: Amphenol DC connector, End 2: Outdoor DC connector, 10 m
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HELIAX® DPJ Power cable assembly 2 10 AWG Stranded
DPJ-210-20M DPJ-210-20M
HELIAX® Direct, Power cable jumper, 2 x 10 AWG, shielded, End 1: Amphenol DC connector, End 2: Outdoor DC connector, 20 m
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HELIAX® DPJ Power cable assembly 2 10 AWG Stranded
DPJ-210-5M DPJ-210-5M
HELIAX® Direct, Power cable jumper, 2 x 10 AWG, shielded, End 1: Amphenol DC connector, End 2: Outdoor DC connector, 5 m
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HELIAX® DPJ Power cable assembly 2 10 AWG Stranded
DPJ-210-NBNB-2M DPJ-210-NBNB-2M
HELIAX® Direct, Power cable Assembly for Nokia FPCB, 2 x 10 AWG, shielded, End 1: DC connector with boot, End 2: DC connector with boot, 2 m
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HELIAX® DPJ Power cable assembly 2 10 AWG Stranded

Product Classification

Portfolio CommScope®
Product Type Power cable assembly
Product Brand HELIAX®
Product Series DPJ

Product Classification

Portfolio CommScope®
Product Type Power cable assembly
Product Brand HELIAX®
Product Series DPJ

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist