DPJ-210-20M
Base Product: DPJ-210-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Direct, Power cable jumper, 2 x 10 AWG, shielded, End 1: Amphenol DC connector, End 2: Outdoor DC connector, 20 m
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power cable assembly |
Product Brand | HELIAX® |
Product Series | DPJ |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Direct power tail | Non-armored |
Jacket Color | Black |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1260 in per 105 strands |
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 12.395 mm | 0.488 in |
Jacket Thickness | 1.143 mm | 0.045 in |
Conductor Gauge, singles | 10 AWG |
Electrical Specifications
Conductor dc Resistance | 3.478 ohms/km | 1.06 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Filler Material | Polypropylene |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power cable assembly |
Product Brand | HELIAX® |
Product Series | DPJ |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Direct power tail | Non-armored |
Jacket Color | Black |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1260 in per 105 strands |
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 12.395 mm | 0.488 in |
Jacket Thickness | 1.143 mm | 0.045 in |
Conductor Gauge, singles | 10 AWG |
Electrical Specifications
Conductor dc Resistance | 3.478 ohms/km | 1.06 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Filler Material | Polypropylene |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Ordering Guide
Video
HELIAX® FiberFeed® Video Playlist
![](https://play.vidyard.com/AoHZVi3Mk1Bs7nd1zJHwVw.jpg)
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Video
HELIAX® FiberFeed® Video Playlist
![](https://play.vidyard.com/AoHZVi3Mk1Bs7nd1zJHwVw.jpg)
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse