Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DPJ08-208-27F

Base Product: DPJ08-208

  • Available in:
  • North America

HELIAX® Remote Radio Head Power Y-Cable, OVP Top Enclosure End: one Red and one Black 8 AWG Conductors. RRU end: 2x8 AWG power cords with 1 Red and 1 Black conductors per cord. RRU length 2 feet, OVP length 25 feet

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Power cable assembly
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Conductors, quantity 2
Construction Type Discrete power cable | Non-armored
Jacket Color Black
Jacket Color, singles Black | Red
Supported Application Industrial

Dimensions

Cable Length 8.23 m | 27 m
Diameter Over Jacket, nominal 11.303 mm | 0.445 in
Conductor Gauge, singles 8 AWG
Outer Shield (Braid) Gauge 36 AWG

Cross Section Drawing

Click on image to enlarge.

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 65 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 312.514 kg/km | 210 kg/m

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Power cable assembly
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Conductors, quantity 2
Construction Type Discrete power cable | Non-armored
Jacket Color Black
Jacket Color, singles Black | Red
Supported Application Industrial

Dimensions

Cable Length 8.23 m | 27 m
Diameter Over Jacket, nominal 11.303 mm | 0.445 in
Conductor Gauge, singles 8 AWG
Outer Shield (Braid) Gauge 36 AWG

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 65 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 312.514 kg/km | 210 kg/m
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist