360000015
- Available in:
- North America
E2O® Empty Conduit, 12.7 mm/10 mm, plenum, opaque white
![BABA-compliant](/globalassets/digizuite/995886-baba-compliant.jpg)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Empty conduit |
Product Brand | E₂O® |
Government Funding | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Color | Opaque white |
Conduit Type | Non-toneable |
Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
Design Standard | ASTM D3350-05 |
Wall Type | Smooth |
Dimensions
Inner Diameter, nominal | 9.398 mm | 0.37 in |
Outer Diameter, nominal | 12.7 mm | 0.5 in |
Wall Thickness, minimum | 1.067 mm | 0.042 in |
Nominal Size | 12.7 mm |
Material Specifications
Material Type | PVDF |
Mechanical Specifications
Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
Pulling Tension, maximum | 80.286 kg | 177 lb |
Environmental Specifications
Flame Test Listing | UL 94 V-0 |
Packaging and Weights
Weight, net | 72.920 kg/km | 49 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Product Type | Empty conduit |
Product Brand | E₂O® |
Government Funding | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Color | Opaque white |
Conduit Type | Non-toneable |
Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
Design Standard | ASTM D3350-05 |
Wall Type | Smooth |
Dimensions
Inner Diameter, nominal | 9.398 mm | 0.37 in |
Outer Diameter, nominal | 12.7 mm | 0.5 in |
Wall Thickness, minimum | 1.067 mm | 0.042 in |
Nominal Size | 12.7 mm |
Material Specifications
Material Type | PVDF |
Mechanical Specifications
Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
Pulling Tension, maximum | 80.286 kg | 177 lb |
Environmental Specifications
Flame Test Listing | UL 94 V-0 |
Packaging and Weights
Weight, net | 72.920 kg/km | 49 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse