760090118 | RK3-45S
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 2-Post, 3 in (76 mm) Channel x 7ft (2134 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 2 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 45 |
Rail Mounting Hole | 3/8 in |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 76.2 mm | 3 in |
Width | 518.16 mm | 20.4 in |
Depth | 381 mm | 15 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Load Rating | 453.592 kg | 1000 lb |
Load Rating Note | per UL2416 standard |
Packaging and Weights
Included | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 13.61 kg | 30.005 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 2 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 45 |
Rail Mounting Hole | 3/8 in |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 76.2 mm | 3 in |
Width | 518.16 mm | 20.4 in |
Depth | 381 mm | 15 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Load Rating | 453.592 kg | 1000 lb |
Load Rating Note | per UL2416 standard |
Packaging and Weights
Included | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 13.61 kg | 30.005 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse