760157800 | OVRHDRACK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
3 in (76 mm) Channel x 9.4 in (239 mm) H - 19 in (482.6 mm) Overhead Patch Panel Rack (4U) 3/8 Sq Punch, Black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mini-rack, overhead |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 4 |
Dimensions
Height | 238.76 mm | 9.4 in |
Channel Width | 76.2 mm | 3 in |
Width | 500.38 mm | 19.7 in |
Depth | 76.2 mm | 3 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Load Rating | 27.216 kg | 60 lb |
Packaging and Weights
Included | Instruction sheet | Six 5/16-18 hex nuts | Six 5/16-18 hex screws | Sixteen M6 cage nuts | Sixteen M6 mounting screws | Two flat washers | Two ladder clamp brackets | Two mounting brackets |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mini-rack, overhead |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 4 |
Dimensions
Height | 238.76 mm | 9.4 in |
Channel Width | 76.2 mm | 3 in |
Width | 500.38 mm | 19.7 in |
Depth | 76.2 mm | 3 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Load Rating | 27.216 kg | 60 lb |
Packaging and Weights
Included | Instruction sheet | Six 5/16-18 hex nuts | Six 5/16-18 hex screws | Sixteen M6 cage nuts | Sixteen M6 mounting screws | Two flat washers | Two ladder clamp brackets | Two mounting brackets |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse