760169599 | OVRHDRACKVCM6U
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
3 in (76 mm) Channel x 12.9 in (327.66 mm) H - 19 in (482.6 mm) Overhead Patch Panel Rack (6U) 3/8 Sq Punch, with Mini Vertical Cable Management, Black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mini-rack, overhead |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 6 |
Dimensions
Height | 327.66 mm | 12.9 in |
Channel Width | 76.2 mm | 3 in |
Width | 596.9 mm | 23.5 in |
Depth | 264.16 mm | 10.4 in |
Dimensional Standards | EIA-310-D |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 27.2 kg | 59.966 lb |
Packaging and Weights
Included | Instruction sheet | Mini vertical cable management, with cover | Patch panel rack | Six 5/16-18 hex nuts | Six 5/16-18 hex screws | Twenty-four M6 cage nuts | Twenty-four M6 mounting screws | Two flat washers | Two ladder clamp brackets | Two mounting brackets | Two rack support brackets |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mini-rack, overhead |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 6 |
Dimensions
Height | 327.66 mm | 12.9 in |
Channel Width | 76.2 mm | 3 in |
Width | 596.9 mm | 23.5 in |
Depth | 264.16 mm | 10.4 in |
Dimensional Standards | EIA-310-D |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 27.2 kg | 59.966 lb |
Packaging and Weights
Included | Instruction sheet | Mini vertical cable management, with cover | Patch panel rack | Six 5/16-18 hex nuts | Six 5/16-18 hex screws | Twenty-four M6 cage nuts | Twenty-four M6 mounting screws | Two flat washers | Two ladder clamp brackets | Two mounting brackets | Two rack support brackets |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse