1671495-4
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High-Density Front-Loading Cable Manager, 4U
Features and Benefits
- Offers bend radius and mechanical protection
- Suitable for Twisted Pair and Fiber Optic patch cords
- Rubber entry/exit retainers ensure cable captivity preventing accidental disturbance of patch cords
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
Minimum Order Quantity | 4 |
Ordering Note | Sold per piece with an MOQ of 4 pieces |
General Specifications
Color | Black |
Rack Units | 4 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 63.5 mm | 2.5 in |
Depth | 150.114 mm | 5.91 in |
Material Specifications
Finish | Smooth |
Material Type | Galvanized steel | PA | TPE |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
Minimum Order Quantity | 4 |
Ordering Note | Sold per piece with an MOQ of 4 pieces |
General Specifications
Color | Black |
Rack Units | 4 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 63.5 mm | 2.5 in |
Depth | 150.114 mm | 5.91 in |
Material Specifications
Finish | Smooth |
Material Type | Galvanized steel | PA | TPE |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse