406042-1 | RCM-RM-2'
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Rear Cable Management, rack mountable, 2 inch
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable management hardware |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Dimensions
Height | 11.938 mm | 0.47 in |
Width | 459.232 mm | 18.08 in |
Depth | 64.008 mm | 2.52 in |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable management hardware |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Dimensions
Height | 11.938 mm | 0.47 in |
Width | 459.232 mm | 18.08 in |
Depth | 64.008 mm | 2.52 in |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse