760069278 | M2000 CM kit
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® XL® M2000 U/UTP Modular Panel 1U Cord Manager Kit
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Product Brand | GigaSPEED X10D® |
General Specifications
ANSI/TIA Category | 3 | 5 | 5e | 6 | 6A |
Configuration Type | Single-sided |
Color | Black |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 9.652 mm | 0.38 in |
Depth | 95.25 mm | 3.75 in |
Material Specifications
Material Type | Powder-coated steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Product Brand | GigaSPEED X10D® |
General Specifications
ANSI/TIA Category | 3 | 5 | 5e | 6 | 6A |
Configuration Type | Single-sided |
Color | Black |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 9.652 mm | 0.38 in |
Depth | 95.25 mm | 3.75 in |
Material Specifications
Material Type | Powder-coated steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse