760072850 | VCM-DS-96-12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Vertical Cable Management Kit, 12in X 96in (305mm X 2438mm) Double Sided, With Doors, Silver
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Silver |
Door, quantity | 2 |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 304.8 mm | 12 in |
Depth | 558.8 mm | 22 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet | Two spools |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Silver |
Door, quantity | 2 |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 304.8 mm | 12 in |
Depth | 558.8 mm | 22 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet | Two spools |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse