760128868 | HTK-19-DS-3U
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Horizontal Trough Kit, 19 in rack mountable, double sided, 3 RU
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Cover, quantity | 2 |
Rack Units | 3 |
Dimensions
Height | 132.588 mm | 5.22 in |
Width | 482.6 mm | 19 in |
Depth | 359.156 mm | 14.14 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum | Plastic | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four #12-24 x 1/2 in screws | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Cover, quantity | 2 |
Rack Units | 3 |
Dimensions
Height | 132.588 mm | 5.22 in |
Width | 482.6 mm | 19 in |
Depth | 359.156 mm | 14.14 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum | Plastic | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four #12-24 x 1/2 in screws | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse