760172890 | HCM-19-SS-2U-SILVER
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2 RU Patchcord Management, silver
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Ordering Note | Available in Europe, the Middle East, and Africa |
General Specifications
Configuration Type | Single-sided |
Color | Silver |
Rack Units | 2 |
Dimensions
Height | 88.138 mm | 3.47 in |
Width | 482.6 mm | 19 in |
Depth | 81.28 mm | 3.2 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Plastic | Steel |
Packaging and Weights
Included | Four M6 cage nuts | Four M6 x 18 POZI front panel screws | Four plastic cup washers for front panel screws |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Ordering Note | Available in Europe, the Middle East, and Africa |
General Specifications
Configuration Type | Single-sided |
Color | Silver |
Rack Units | 2 |
Dimensions
Height | 88.138 mm | 3.47 in |
Width | 482.6 mm | 19 in |
Depth | 81.28 mm | 3.2 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Plastic | Steel |
Packaging and Weights
Included | Four M6 cage nuts | Four M6 x 18 POZI front panel screws | Four plastic cup washers for front panel screws |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse