FGS-ASRI-5F
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Adapter Kit, Square to 2" Round, 4x4in, 5ft Slotted, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Convoluted tube |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Slotted | Transition |
Color | Yellow |
Orientation | Vertical |
Section Type | Adapter |
Dimensions
Height | 1615.7194 mm | 63.611 in |
Width | 65.0494 mm | 2.561 in |
Length | 107.569 mm | 4.235 in |
Tube Outer Diameter | 50.8 mm | 2.000 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.847 kg | 1.867 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Convoluted tube |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Slotted | Transition |
Color | Yellow |
Orientation | Vertical |
Section Type | Adapter |
Dimensions
Height | 1615.7194 mm | 63.611 in |
Width | 65.0494 mm | 2.561 in |
Length | 107.569 mm | 4.235 in |
Tube Outer Diameter | 50.8 mm | 2.000 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.847 kg | 1.867 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse