FGS-HASB-1/2-36
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Adjustable Angle Support Bracket Kit, 1/2in, 11x36in Threaded Rod
![FiberGuide Design Pro - hero - portrait](/globalassets/digizuite/948015-fiberguide-design-pro-screnshot-port.png)
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Silver |
Orientation | Horizontal |
Section Type | Mounting |
Dimensions
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in) |
Packaging and Weights
Weight, net | 2.722 kg | 6.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Silver |
Orientation | Horizontal |
Section Type | Mounting |
Dimensions
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in) |
Packaging and Weights
Weight, net | 2.722 kg | 6.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse