FGS-HNTS-1/2-A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Top Support Adjustable C-Bracket Kit, 1/2in for 2x6, 4x4, 4x6in Systems
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Adjustable Height |
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | C-bracket |
Bracket Installation Type | N/A |
Attachment Type | Threaded rod |
Dimensions
Height | 306.578 mm | 12.070 in |
Width | 41.148 mm | 1.620 in |
Length | 206.248 mm | 8.120 in |
Thread Size | 1/2 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 1.519534 kg | 3.350 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Adjustable Height |
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | C-bracket |
Bracket Installation Type | N/A |
Attachment Type | Threaded rod |
Dimensions
Height | 306.578 mm | 12.070 in |
Width | 41.148 mm | 1.620 in |
Length | 206.248 mm | 8.120 in |
Thread Size | 1/2 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 1.519534 kg | 3.350 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Sustainability
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Sustainability
Other Ways to Browse