FGS-HNTS-F-1/2-A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Top Support Adjustable C-Bracket Kit, 1/2in for 4x12in System
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Adjustable Height |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Bracket |
| Bracket Type | C-bracket |
| Bracket Installation Type | N/A |
| Attachment Type | Threaded rod |
Dimensions
| Height | 304.8 mm | 12 in |
| Width | 41.148 mm | 1.62 in |
| Length | 384.048 mm | 15.12 in |
| Thread Size | 1/2 in |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 2.517438 kg | 5.55 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Adjustable Height |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Bracket |
| Bracket Type | C-bracket |
| Bracket Installation Type | N/A |
| Attachment Type | Threaded rod |
Dimensions
| Height | 304.8 mm | 12 in |
| Width | 41.148 mm | 1.62 in |
| Length | 384.048 mm | 15.12 in |
| Thread Size | 1/2 in |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 2.517438 kg | 5.55 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
