FGS-HTBK-18-5-32PC
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 18in Horizontal Tool-less Bracket Kit for 4x12,4x18 and 4x24in Systems, 5in Tall, kit of 32

FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Features and Benefits
This 18in bracket attaches to 18in ladder rack using our tool-less Quick Knobs. Used to mount and support 4x12 and 4x18in FiberGuide® above ladder racking. Ships in a kit of 32 brackets.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Note | Includes fastening hardware |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | Center Support |
Bracket Installation Type | N/A |
Attachment Type | Ladder rack |
Dimensions
Height | 171.5008 mm | 6.752 in |
Width | 114.3 mm | 4.500 in |
Length | 460.0956 mm | 18.114 in |
Thread Size | N/A |
System Dimensions | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 457 mm (4 in x 18 in) | 102 mm x 610 mm (4 in x 24 in) |
Packaging and Weights
Packaging quantity | 32 |
Weight, net | 35.0245884 kg | 77.216 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Note | Includes fastening hardware |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | Center Support |
Bracket Installation Type | N/A |
Attachment Type | Ladder rack |
Dimensions
Height | 171.5008 mm | 6.752 in |
Width | 114.3 mm | 4.500 in |
Length | 460.0956 mm | 18.114 in |
Thread Size | N/A |
System Dimensions | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 457 mm (4 in x 18 in) | 102 mm x 610 mm (4 in x 24 in) |
Packaging and Weights
Packaging quantity | 32 |
Weight, net | 35.0245884 kg | 77.216 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Video
FiberGuide Bracket Installation Comparison

FiberGuide Bracket Installation Comparison
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Video
FiberGuide Bracket Installation Comparison

FiberGuide Bracket Installation Comparison
Visio Stencil
Warranty
Other Ways to Browse