FGSB-KT03-A1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 2in Flex Tube Attachment, 4x4in, 5ft Length, Black
Specifications
![FiberGuide Design Pro - hero - portrait](/globalassets/digizuite/948015-fiberguide-design-pro-screnshot-port.png)
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
![BABA-compliant](/globalassets/digizuite/995886-baba-compliant.jpg)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Convoluted tube |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Round |
Color | Black |
Orientation | Vertical |
Section Type | Adapter |
Dimensions
Length | 1524 mm | 60.000 in |
Tube Outer Diameter | 50.8 mm | 2.000 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Weight, net | 1.409 kg | 3.106 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Convoluted tube |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Round |
Color | Black |
Orientation | Vertical |
Section Type | Adapter |
Dimensions
Length | 1524 mm | 60.000 in |
Tube Outer Diameter | 50.8 mm | 2.000 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Weight, net | 1.409 kg | 3.106 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse