Warning Icon
This product was discontinued on: August 6, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • FGSB-MTRM-2A
    FiberGuide® Trumpet Flare for Dual Drop Downspouts with Divider (FGSB-MDSP-2B), 4x4in, Black

FGSB-MTRM-2B

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Trumpet Flare kit (2), 4x6in, Black

Specifications
Finish making your selections or clear them to view relevant specifications.
FiberGuide Design Pro - hero - portrait
FiberGuide® Design Pro

A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Trumpet flare
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Black
Orientation Horizontal
Section Type Trumpet flare

Dimensions

System Dimensions 102 mm x 152 mm (4 in x 6 in)

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Engineering Thermoplastic

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 0.524 kg | 1.155 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Trumpet flare
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Black
Orientation Horizontal
Section Type Trumpet flare

Dimensions

System Dimensions 102 mm x 152 mm (4 in x 6 in)

Material Specifications

Material Type Engineering Thermoplastic

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 0.524 kg | 1.155 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification