760083899 | CRBSK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, butt splice kit, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splice kit |
General Specifications
Color | Black |
Dimensions
Height | 17.526 mm | 0.69 in |
Width | 15.748 mm | 0.62 in |
Depth | 127 mm | 5 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four butt splice ladder clamps | Instruction sheet | Two 3/8 in lock washers | Two 3/8-16 hex nuts | Two 3/8-16 x 2-1/4 in carriage bolts |
Packaging quantity | 2 |
Packaging Type | Flat packed |
Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splice kit |
General Specifications
Color | Black |
Dimensions
Height | 17.526 mm | 0.69 in |
Width | 15.748 mm | 0.62 in |
Depth | 127 mm | 5 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four butt splice ladder clamps | Instruction sheet | Two 3/8 in lock washers | Two 3/8-16 hex nuts | Two 3/8-16 x 2-1/4 in carriage bolts |
Packaging quantity | 2 |
Packaging Type | Flat packed |
Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse