760083915 | CRCMK5-8TR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, ceiling mounting kit. for 5/8 inch (15.9 mm) threaded rod, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support kit |
General Specifications
Color | Black |
Dimensions
Width | 16.002 mm | 0.63 in |
Length | 1828.8 mm | 72 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Ceiling mounting bracket | Four 5/8-11 hex nuts | Instruction sheet | Ladder rack support bracket |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support kit |
General Specifications
Color | Black |
Dimensions
Width | 16.002 mm | 0.63 in |
Length | 1828.8 mm | 72 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Ceiling mounting bracket | Four 5/8-11 hex nuts | Instruction sheet | Ladder rack support bracket |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Engineering Drawing
Engineering Drawing
Product Compliance Documentation
Other Ways to Browse