760083949 | CRDK-6W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, rung drop out, 6 inch (152 mm) W, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
General Specifications
Color | Black |
Dimensions
Height | 115.316 mm | 4.54 in |
Width | 152.4 mm | 6 in |
Depth | 115.316 mm | 4.54 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
General Specifications
Color | Black |
Dimensions
Height | 115.316 mm | 4.54 in |
Width | 152.4 mm | 6 in |
Depth | 115.316 mm | 4.54 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse