760084012 | CRPECK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, protective end cap kit (2 caps), black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cap |
General Specifications
Color | Black |
Dimensions
Height | 22.352 mm | 0.88 in |
Width | 46.228 mm | 1.82 in |
Depth | 17.78 mm | 0.7 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Rubber |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Two ladder rack protective end caps |
Packaging quantity | 2 |
Packaging Type | Flat packed |
Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cap |
General Specifications
Color | Black |
Dimensions
Height | 22.352 mm | 0.88 in |
Width | 46.228 mm | 1.82 in |
Depth | 17.78 mm | 0.7 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Rubber |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Two ladder rack protective end caps |
Packaging quantity | 2 |
Packaging Type | Flat packed |
Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse