760084095 | CRTWSBK-12W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Triangular Runway Wall Support Bracket Kit, 12 inch (305 mm) W, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support kit |
General Specifications
Color | Black |
Dimensions
Height | 330.2 mm | 13 in |
Width | 304.8 mm | 12 in |
Depth | 51.816 mm | 2.04 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Clevis pin | Gusset support | Instruction sheet | Ladder support bracket | Retaining rings | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall mount bracket |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 2.722 kg | 6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support kit |
General Specifications
Color | Black |
Dimensions
Height | 330.2 mm | 13 in |
Width | 304.8 mm | 12 in |
Depth | 51.816 mm | 2.04 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Clevis pin | Gusset support | Instruction sheet | Ladder support bracket | Retaining rings | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall mount bracket |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 2.722 kg | 6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse