760085530 | CR90FCB-12W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, 90° radius flat corner bend, 12 inch (305 mm) W, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Ladder section |
General Specifications
Color | Black |
Section Type | Flat radius section |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 304.8 mm | 12 in |
Length | 533.4 mm | 21 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 20.412 kg | 45 lb |
Packaging and Weights
Included | Ladder rack radius flat corner section |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 4.082 kg | 9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Ladder section |
General Specifications
Color | Black |
Section Type | Flat radius section |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 304.8 mm | 12 in |
Length | 533.4 mm | 21 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 20.412 kg | 45 lb |
Packaging and Weights
Included | Ladder rack radius flat corner section |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 4.082 kg | 9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse