ConQuest® Cable in Conduit, 13 mm, SDR 11, black (F677TSEF)

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Coaxial cable-in-conduit |
Product Brand | ConQuest® |
Product Series | 6 Series |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | Series 6 |
Cable-In-Conduit Type | Drop in duct |
Color | Black |
Conduit Type | Non-toneable |
Location of Manufacturing | Catawba, North Carolina |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Wall Thickness Designation | SDR 11 |
Nominal Size | 13 mm |
Packaging and Weights
Weight, net | 107.148 kg/km | 72 lb/kft |
Product Classification
Regional Availability | North America |
Product Type | Coaxial cable-in-conduit |
Product Brand | ConQuest® |
Product Series | 6 Series |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | Series 6 |
Cable-In-Conduit Type | Drop in duct |
Color | Black |
Conduit Type | Non-toneable |
Location of Manufacturing | Catawba, North Carolina |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Wall Thickness Designation | SDR 11 |
Nominal Size | 13 mm |
Packaging and Weights
Weight, net | 107.148 kg/km | 72 lb/kft |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse