E₂O® Coaxial/Microduct Hybrid Buried Cable

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- E₂O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E₂O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable preinstalled in conduit
- Serves businesses in a new commercial serving area
- Mitigates future cost of fiber installation
- Pre-installed in high density PE conduit for added physical protection
- One-step installation saves on construction cost
- Ideal for commercial data customers that also require video
- All products tested to industry standards
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Coaxial fiber cable-in-conduit |
Product Brand | E₂O® |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Series | P3 625 |
Location of Manufacturing | Catawba, North Carolina |
Dimensions
Height | 48.26 mm | 1.9 in |
Width | 48.26 mm | 1.9 in |
Outer Jacket Thickness, nominal | 3.835 mm | 0.151 in |
Material Specifications
Outer Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
Minimum Bend Radius | 508 mm | 20 in |
Pulling Tension, maximum | 659.977 kg | 1455 lb |
Environmental Specifications
Environmental Space | Buried |
Packaging and Weights
Weight, gross | 836.348 kg/km | 562 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Product Type | Coaxial fiber cable-in-conduit |
Product Brand | E₂O® |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Series | P3 625 |
Location of Manufacturing | Catawba, North Carolina |
Dimensions
Height | 48.26 mm | 1.9 in |
Width | 48.26 mm | 1.9 in |
Outer Jacket Thickness, nominal | 3.835 mm | 0.151 in |
Material Specifications
Outer Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
Minimum Bend Radius | 508 mm | 20 in |
Pulling Tension, maximum | 659.977 kg | 1455 lb |
Environmental Specifications
Environmental Space | Buried |
Packaging and Weights
Weight, gross | 836.348 kg/km | 562 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse