CX3220015 | 100T135F677TSEF XP COEX
- Available in:
- North America
ConQuest® Cable in Conduit, Terracotta 1 in, SDR 11, (F677TSEF XP)
Specifications
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Coaxial cable-in-conduit |
Product Brand | ConQuest® |
Product Series | 6 Series |
General Specifications
Color | Terracotta |
Conduit Type | Non-toneable |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Wall Thickness Designation | SDR 13.5 |
Nominal Size | 1 in |
Packaging and Weights
Weight, net | 233.642 kg/km | 157 lb/kft |
Product Classification
Regional Availability | North America |
Product Type | Coaxial cable-in-conduit |
Product Brand | ConQuest® |
Product Series | 6 Series |
General Specifications
Color | Terracotta |
Conduit Type | Non-toneable |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Wall Thickness Designation | SDR 13.5 |
Nominal Size | 1 in |
Packaging and Weights
Weight, net | 233.642 kg/km | 157 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse