75 Ohm P3® Trunk and Distribution Cable, black PE jacket, flooded for underground

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Cable Type | 625 Series |
Construction Type | Swaged |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 3.48 mm | 0.137 in |
Diameter Over Dielectric, nominal | 14.351 mm | 0.565 in |
Diameter Over Inner Jacket, nominal | 17.653 mm | 0.695 in |
Diameter Over Jacket, nominal | 21.59 mm | 0.85 in |
Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
Inner Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Conductor Thickness, nominal | 0.762 mm | 0.03 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 2.756 ohms/km | 0.84 ohms/kft |
dc Resistance, Loop, nominal | 3.609 ohms/km | 1.1 ohms/kft |
dc Resistance, Outer Conductor, nominal | 0.853 ohms/km | 0.26 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.430 | 0.130 |
55.0 MHz | 1.480 | 0.450 |
85.0 MHz | 1.840 | 0.560 |
204.0 MHz | 2.920 | 0.890 |
211.0 MHz | 3.020 | 0.920 |
250.0 MHz | 3.280 | 1.000 |
300.0 MHz | 3.540 | 1.080 |
350.0 MHz | 3.870 | 1.180 |
400.0 MHz | 4.170 | 1.270 |
450.0 MHz | 4.430 | 1.350 |
500.0 MHz | 4.690 | 1.430 |
550.0 MHz | 4.920 | 1.500 |
600.0 MHz | 5.180 | 1.580 |
750.0 MHz | 5.840 | 1.780 |
865.0 MHz | 6.330 | 1.930 |
1002.0 MHz | 6.920 | 2.110 |
1218.0 MHz | 7.620 | 2.320 |
1500.0 MHz | 8.740 | 2.660 |
1794.0 MHz | 9.700 | 2.960 |
1800.0 MHz | 9.720 | 2.960 |
2000.0 MHz | 10.340 | 3.150 |
2200.0 MHz | 10.950 | 3.340 |
2500.0 MHz | 11.810 | 3.600 |
2700.0 MHz | 12.370 | 3.770 |
3000.0 MHz | 13.190 | 4.020 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 114.3 mm | 4.5 in |
Pulling Tension, maximum | 215.456 kg | 475 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 278.287 kg/km | 187 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Cable Type | 625 Series |
Construction Type | Swaged |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 3.48 mm | 0.137 in |
Diameter Over Dielectric, nominal | 14.351 mm | 0.565 in |
Diameter Over Inner Jacket, nominal | 17.653 mm | 0.695 in |
Diameter Over Jacket, nominal | 21.59 mm | 0.85 in |
Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
Inner Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Conductor Thickness, nominal | 0.762 mm | 0.03 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 2.756 ohms/km | 0.84 ohms/kft |
dc Resistance, Loop, nominal | 3.609 ohms/km | 1.1 ohms/kft |
dc Resistance, Outer Conductor, nominal | 0.853 ohms/km | 0.26 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.430 | 0.130 |
55.0 MHz | 1.480 | 0.450 |
85.0 MHz | 1.840 | 0.560 |
204.0 MHz | 2.920 | 0.890 |
211.0 MHz | 3.020 | 0.920 |
250.0 MHz | 3.280 | 1.000 |
300.0 MHz | 3.540 | 1.080 |
350.0 MHz | 3.870 | 1.180 |
400.0 MHz | 4.170 | 1.270 |
450.0 MHz | 4.430 | 1.350 |
500.0 MHz | 4.690 | 1.430 |
550.0 MHz | 4.920 | 1.500 |
600.0 MHz | 5.180 | 1.580 |
750.0 MHz | 5.840 | 1.780 |
865.0 MHz | 6.330 | 1.930 |
1002.0 MHz | 6.920 | 2.110 |
1218.0 MHz | 7.620 | 2.320 |
1500.0 MHz | 8.740 | 2.660 |
1794.0 MHz | 9.700 | 2.960 |
1800.0 MHz | 9.720 | 2.960 |
2000.0 MHz | 10.340 | 3.150 |
2200.0 MHz | 10.950 | 3.340 |
2500.0 MHz | 11.810 | 3.600 |
2700.0 MHz | 12.370 | 3.770 |
3000.0 MHz | 13.190 | 4.020 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 114.3 mm | 4.5 in |
Pulling Tension, maximum | 215.456 kg | 475 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 278.287 kg/km | 187 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse