5510192 | QR® 540 JCASS
75 Ohm QR® Trunk and Distribution Cable, black PE jacket, flooded for underground
Specifications
Product Classification
Product Type | Coaxial hardline cable |
Product Brand | QR® |
General Specifications
Cable Type | 540 Series |
Construction Type | Welded |
Jacket Color | Black |
Short Description | QR 540 JCASS SM PR2171 |
Dimensions
Cable Length | 1127.76 m | 3700 ft |
Diameter Over Center Conductor, nominal | 3.15 mm | 0.124 in |
Diameter Over Dielectric, nominal | 13.056 mm | 0.514 in |
Diameter Over Jacket, nominal | 15.494 mm | 0.61 in |
Diameter Over Outer Conductor, nominal | 13.716 mm | 0.54 in |
Jacket Thickness, nominal | 0.889 mm | 0.035 in |
Outer Conductor Thickness, nominal | 0.343 mm | 0.0135 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 3.346 ohms/km | 1.02 ohms/kft |
dc Resistance, Loop, nominal | 5.282 ohms/km | 1.61 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.936 ohms/km | 0.59 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.460 | 0.140 |
55.0 MHz | 1.540 | 0.470 |
85.0 MHz | 1.940 | 0.590 |
204.0 MHz | 3.050 | 0.930 |
211.0 MHz | 3.120 | 0.950 |
250.0 MHz | 3.380 | 1.030 |
300.0 MHz | 3.710 | 1.130 |
350.0 MHz | 4.040 | 1.230 |
400.0 MHz | 4.330 | 1.320 |
450.0 MHz | 4.590 | 1.400 |
500.0 MHz | 4.890 | 1.490 |
550.0 MHz | 5.120 | 1.560 |
600.0 MHz | 5.380 | 1.640 |
750.0 MHz | 6.070 | 1.850 |
865.0 MHz | 6.560 | 2.000 |
1002.0 MHz | 7.120 | 2.170 |
1218.0 MHz | 7.890 | 2.410 |
1500.0 MHz | 9.070 | 2.760 |
1794.0 MHz | 10.110 | 3.080 |
1800.0 MHz | 10.130 | 3.090 |
2000.0 MHz | 10.810 | 3.290 |
2200.0 MHz | 11.460 | 3.490 |
2500.0 MHz | 12.410 | 3.780 |
2700.0 MHz | 13.030 | 3.970 |
3000.0 MHz | 13.930 | 4.240 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Pulling Tension, maximum | 99.79 kg | 220 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 178.580 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Coaxial hardline cable |
Product Brand | QR® |
General Specifications
Cable Type | 540 Series |
Construction Type | Welded |
Jacket Color | Black |
Short Description | QR 540 JCASS SM PR2171 |
Dimensions
Cable Length | 1127.76 m | 3700 ft |
Diameter Over Center Conductor, nominal | 3.15 mm | 0.124 in |
Diameter Over Dielectric, nominal | 13.056 mm | 0.514 in |
Diameter Over Jacket, nominal | 15.494 mm | 0.61 in |
Diameter Over Outer Conductor, nominal | 13.716 mm | 0.54 in |
Jacket Thickness, nominal | 0.889 mm | 0.035 in |
Outer Conductor Thickness, nominal | 0.343 mm | 0.0135 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 3.346 ohms/km | 1.02 ohms/kft |
dc Resistance, Loop, nominal | 5.282 ohms/km | 1.61 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.936 ohms/km | 0.59 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.460 | 0.140 |
55.0 MHz | 1.540 | 0.470 |
85.0 MHz | 1.940 | 0.590 |
204.0 MHz | 3.050 | 0.930 |
211.0 MHz | 3.120 | 0.950 |
250.0 MHz | 3.380 | 1.030 |
300.0 MHz | 3.710 | 1.130 |
350.0 MHz | 4.040 | 1.230 |
400.0 MHz | 4.330 | 1.320 |
450.0 MHz | 4.590 | 1.400 |
500.0 MHz | 4.890 | 1.490 |
550.0 MHz | 5.120 | 1.560 |
600.0 MHz | 5.380 | 1.640 |
750.0 MHz | 6.070 | 1.850 |
865.0 MHz | 6.560 | 2.000 |
1002.0 MHz | 7.120 | 2.170 |
1218.0 MHz | 7.890 | 2.410 |
1500.0 MHz | 9.070 | 2.760 |
1794.0 MHz | 10.110 | 3.080 |
1800.0 MHz | 10.130 | 3.090 |
2000.0 MHz | 10.810 | 3.290 |
2200.0 MHz | 11.460 | 3.490 |
2500.0 MHz | 12.410 | 3.780 |
2700.0 MHz | 13.030 | 3.970 |
3000.0 MHz | 13.930 | 4.240 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Pulling Tension, maximum | 99.79 kg | 220 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 178.580 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse