75 Ohm QR® Trunk and Distribution Cable, black PE jacket with co-extruded green stripe, flooded for underground

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | QR® |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | 715 Series |
Construction Type | Welded |
Jacket Color | Black with co-extruded green stripe |
Location of Manufacturing | Catawba, North Carolina |
Short Description | QR 715 JCASST G SM PR997 |
Dimensions
Cable Length | 914.4 m | 3000 ft |
Diameter Over Center Conductor, nominal | 4.216 mm | 0.166 in |
Diameter Over Dielectric, nominal | 17.424 mm | 0.686 in |
Diameter Over Jacket, nominal | 19.939 mm | 0.785 in |
Diameter Over Outer Conductor, nominal | 18.161 mm | 0.715 in |
Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Conductor Thickness, nominal | 0.368 mm | 0.0145 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.903 ohms/km | 0.58 ohms/kft |
dc Resistance, Loop, nominal | 3.281 ohms/km | 1 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.360 | 0.110 |
55.0 MHz | 1.210 | 0.370 |
85.0 MHz | 1.510 | 0.460 |
204.0 MHz | 2.400 | 0.730 |
211.0 MHz | 2.430 | 0.740 |
250.0 MHz | 2.660 | 0.810 |
300.0 MHz | 2.920 | 0.890 |
350.0 MHz | 3.180 | 0.970 |
400.0 MHz | 3.440 | 1.050 |
450.0 MHz | 3.670 | 1.120 |
500.0 MHz | 3.900 | 1.190 |
550.0 MHz | 4.100 | 1.250 |
600.0 MHz | 4.300 | 1.310 |
750.0 MHz | 4.890 | 1.490 |
865.0 MHz | 5.310 | 1.620 |
1002.0 MHz | 5.760 | 1.750 |
1218.0 MHz | 6.430 | 1.960 |
1500.0 MHz | 7.440 | 2.270 |
1794.0 MHz | 8.300 | 2.530 |
1800.0 MHz | 8.320 | 2.540 |
2000.0 MHz | 8.880 | 2.710 |
2200.0 MHz | 9.420 | 2.870 |
2500.0 MHz | 10.210 | 3.110 |
2700.0 MHz | 10.720 | 3.270 |
3000.0 MHz | 11.460 | 3.490 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 127 mm | 5 in |
Pulling Tension, maximum | 154.221 kg | 340 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 305.074 kg/km | 205 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | QR® |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | 715 Series |
Construction Type | Welded |
Jacket Color | Black with co-extruded green stripe |
Location of Manufacturing | Catawba, North Carolina |
Short Description | QR 715 JCASST G SM PR997 |
Dimensions
Cable Length | 914.4 m | 3000 ft |
Diameter Over Center Conductor, nominal | 4.216 mm | 0.166 in |
Diameter Over Dielectric, nominal | 17.424 mm | 0.686 in |
Diameter Over Jacket, nominal | 19.939 mm | 0.785 in |
Diameter Over Outer Conductor, nominal | 18.161 mm | 0.715 in |
Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Conductor Thickness, nominal | 0.368 mm | 0.0145 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.903 ohms/km | 0.58 ohms/kft |
dc Resistance, Loop, nominal | 3.281 ohms/km | 1 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.360 | 0.110 |
55.0 MHz | 1.210 | 0.370 |
85.0 MHz | 1.510 | 0.460 |
204.0 MHz | 2.400 | 0.730 |
211.0 MHz | 2.430 | 0.740 |
250.0 MHz | 2.660 | 0.810 |
300.0 MHz | 2.920 | 0.890 |
350.0 MHz | 3.180 | 0.970 |
400.0 MHz | 3.440 | 1.050 |
450.0 MHz | 3.670 | 1.120 |
500.0 MHz | 3.900 | 1.190 |
550.0 MHz | 4.100 | 1.250 |
600.0 MHz | 4.300 | 1.310 |
750.0 MHz | 4.890 | 1.490 |
865.0 MHz | 5.310 | 1.620 |
1002.0 MHz | 5.760 | 1.750 |
1218.0 MHz | 6.430 | 1.960 |
1500.0 MHz | 7.440 | 2.270 |
1794.0 MHz | 8.300 | 2.530 |
1800.0 MHz | 8.320 | 2.540 |
2000.0 MHz | 8.880 | 2.710 |
2200.0 MHz | 9.420 | 2.870 |
2500.0 MHz | 10.210 | 3.110 |
2700.0 MHz | 10.720 | 3.270 |
3000.0 MHz | 11.460 | 3.490 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 127 mm | 5 in |
Pulling Tension, maximum | 154.221 kg | 340 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 305.074 kg/km | 205 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse