Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760102194 | N-012-MP-6F-F30SL/D

Base Product: N-MP

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber indoor cable, OptiSPEED® Low Smoke Zero Halogen Riser Light Duty for MPO Patchcords, 12 fiber, Multimode OM1, Gel-free, Feet jacket marking, Slate jacket color, Dca Flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series N-MP

General Specifications

Cable Type MPO trunk cable
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Slate
Jacket Marking Feet
Total Fiber Count 12

Dimensions

Diameter Over Jacket 3 mm | 0.118 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 45 mm | 1.772 in
Minimum Bend Radius, unloaded 24 mm | 0.945 in
Tensile Load, long term, maximum 100 N | 22.481 lbf
Tensile Load, short term, maximum 334 N | 75.086 lbf
Compression 4 N/mm | 22.841 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 300 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 0.74 N-m | 6.55 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 500 m | 1640.42 ft

Optical Specifications

Fiber Type OM1, OptiSPEED® | OM1, OptiSPEED®

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Riser
Flame Test Listing NEC OFNR-ST1 (ETL) and c(ETL)
Flame Test Method IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685

Environmental Test Specifications

Heat Age 0 °C to +85 °C (+32 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend 0 °C to +70 °C (+32 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle 0 °C to +70 °C (+32 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 8.5 kg/km | 5.712 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series N-MP

General Specifications

Cable Type MPO trunk cable
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Slate
Jacket Marking Feet
Total Fiber Count 12

Dimensions

Diameter Over Jacket 3 mm | 0.118 in

Mechanical Specifications

Minimum Bend Radius, loaded 45 mm | 1.772 in
Minimum Bend Radius, unloaded 24 mm | 0.945 in
Tensile Load, long term, maximum 100 N | 22.481 lbf
Tensile Load, short term, maximum 334 N | 75.086 lbf
Compression 4 N/mm | 22.841 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 300 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 0.74 N-m | 6.55 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 500 m | 1640.42 ft

Optical Specifications

Fiber Type OM1, OptiSPEED® | OM1, OptiSPEED®

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Riser
Flame Test Listing NEC OFNR-ST1 (ETL) and c(ETL)
Flame Test Method IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685

Environmental Test Specifications

Heat Age 0 °C to +85 °C (+32 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend 0 °C to +70 °C (+32 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle 0 °C to +70 °C (+32 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 8.5 kg/km | 5.712 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system