Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760131110 | P-036-MP-5L-F12OR

Base Product: P-MP

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • Middle East/Africa
  • North America

Fiber indoor cable, LazrSPEED® Plenum MPO Trunk, 36 fiber multi-unit with 12 fiber subunits, Multimode OM3, Gel-free, Feet jacket marking, Orange jacket color

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series P-MP

General Specifications

Cable Type MPO trunk cable
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Orange
Jacket Marking Feet
Subunit, quantity 3
Fibers per Subunit, quantity 12
Total Fiber Count 36

Dimensions

Buffer Tube/Subunit Diameter 3 mm | 0.118 in
Diameter Over Jacket 9.1 mm | 0.358 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 136 mm | 5.354 in
Minimum Bend Radius, unloaded 91 mm | 3.583 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 300 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 0.74 N-m | 6.55 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 500 m | 1640.42 ft

Optical Specifications

Fiber Type OM3, LazrSPEED® 300 | OM3, LazrSPEED® 300

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
Environmental Space Plenum
Flame Test Listing NEC OFNP (ETL) and c(ETL)
Flame Test Method NFPA 130 | NFPA 262

Environmental Test Specifications

Heat Age 0 °C to +85 °C (+32 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend 0 °C to +70 °C (+32 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle 0 °C to +70 °C (+32 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 75 kg/km | 50.398 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series P-MP

General Specifications

Cable Type MPO trunk cable
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Orange
Jacket Marking Feet
Subunit, quantity 3
Fibers per Subunit, quantity 12
Total Fiber Count 36

Dimensions

Buffer Tube/Subunit Diameter 3 mm | 0.118 in
Diameter Over Jacket 9.1 mm | 0.358 in

Mechanical Specifications

Minimum Bend Radius, loaded 136 mm | 5.354 in
Minimum Bend Radius, unloaded 91 mm | 3.583 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 300 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 0.74 N-m | 6.55 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 500 m | 1640.42 ft

Optical Specifications

Fiber Type OM3, LazrSPEED® 300 | OM3, LazrSPEED® 300

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
Environmental Space Plenum
Flame Test Listing NEC OFNP (ETL) and c(ETL)
Flame Test Method NFPA 130 | NFPA 262

Environmental Test Specifications

Heat Age 0 °C to +85 °C (+32 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend 0 °C to +70 °C (+32 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle 0 °C to +70 °C (+32 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 75 kg/km | 50.398 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification