P-002-DS-5L-FSU
Base Product: P-DS
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- Middle East/Africa
- North America
Fiber indoor cable, LazrSPEED® Plenum Distribution Cable, 2 fiber single-unit, Multimode OM3, Feet jacket marking
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | P-DS |
General Specifications
Cable Type | Distribution |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Marking | Feet |
Total Fiber Count | 2 |
Dimensions
Diameter Over Jacket | 3.76 mm | 0.148 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 56 mm | 2.205 in |
Minimum Bend Radius, unloaded | 38 mm | 1.496 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 667 N | 149.948 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 100 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 5.88 N-m | 52.042 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
Fiber Type | OM3, LazrSPEED® 300 | OM3, LazrSPEED® 300 |
Environmental Specifications
Installation temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
Environmental Space | Plenum |
Flame Test Listing | NEC OFNP (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Environmental Test Specifications
Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -20 °C to +70 °C (-4 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 13 kg/km | 8.736 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | P-DS |
General Specifications
Cable Type | Distribution |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Marking | Feet |
Total Fiber Count | 2 |
Dimensions
Diameter Over Jacket | 3.76 mm | 0.148 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 56 mm | 2.205 in |
Minimum Bend Radius, unloaded | 38 mm | 1.496 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 667 N | 149.948 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 100 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 5.88 N-m | 52.042 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
Fiber Type | OM3, LazrSPEED® 300 | OM3, LazrSPEED® 300 |
Environmental Specifications
Installation temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
Environmental Space | Plenum |
Flame Test Listing | NEC OFNP (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Environmental Test Specifications
Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -20 °C to +70 °C (-4 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 13 kg/km | 8.736 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse