Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

P-018-DZ-5K-FSU

Base Product: P-DZ

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • Middle East/Africa
  • North America

Fiber indoor cable, LazrSPEED® Plenum Distribution, interlocking aluminum armored with plenum jacket, 18 fiber single-unit, Gel-free, Multimode OM4, Feet jacket marking

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series P-DZ

General Specifications

Armor Type Interlocking aluminum
Cable Type Distribution
Construction Type Armored
Subunit Type Gel-free
Jacket Marking Feet
Total Fiber Count 18

Dimensions

Diameter Over Armor 13.34 mm | 0.525 in
Diameter Over Jacket 17.4 mm | 0.685 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 348 mm | 13.701 in
Minimum Bend Radius, unloaded 244 mm | 9.606 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 85 N/mm | 485.363 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 35 N-m | 309.776 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 137 m | 449.475 ft

Optical Specifications

Fiber Type OM4, LazrSPEED® 550 | OM4, LazrSPEED® 550

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
Environmental Space Plenum
Flame Test Listing NEC OFCP (ETL) and c(ETL)
Flame Test Method NFPA 262

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 298 kg/km | 200.247 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series P-DZ

General Specifications

Armor Type Interlocking aluminum
Cable Type Distribution
Construction Type Armored
Subunit Type Gel-free
Jacket Marking Feet
Total Fiber Count 18

Dimensions

Diameter Over Armor 13.34 mm | 0.525 in
Diameter Over Jacket 17.4 mm | 0.685 in

Mechanical Specifications

Minimum Bend Radius, loaded 348 mm | 13.701 in
Minimum Bend Radius, unloaded 244 mm | 9.606 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 85 N/mm | 485.363 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 35 N-m | 309.776 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 137 m | 449.475 ft

Optical Specifications

Fiber Type OM4, LazrSPEED® 550 | OM4, LazrSPEED® 550

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
Environmental Space Plenum
Flame Test Listing NEC OFCP (ETL) and c(ETL)
Flame Test Method NFPA 262

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 298 kg/km | 200.247 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification