2-1716211-3 | C-012-L2-5L-M12BK/40G/GY/FS/B
Base Product: C-L2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
LazrSPEED® Indoor/Outdoor, 120 min Fire Survival, Low Smoke Zero Halogen (LSZH), Gel-Filled, Central Loose Tube cable. Provides Rodent Resistance.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F O CABLE X-1716211-3 INT/EXT FIRE SURVIVAL 12 X 50/125 OM3 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | OM3, LazrSPEED® |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,310 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | IEC 60331-25 | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only) |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 216 kg/km | 145.145 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F O CABLE X-1716211-3 INT/EXT FIRE SURVIVAL 12 X 50/125 OM3 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | OM3, LazrSPEED® |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,310 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | IEC 60331-25 | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only) |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 216 kg/km | 145.145 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse