2-599170-4 | C-008-CA-8W-M08YL/28G/GRP/D
Base Product: C-CA
- Available in:
- Australia/New Zealand
- EMEA
Outdoor Fiber Optic Cable, 8-fiber, OS2, ULSZH, loose tube, gel-filled. Provides Rodent Resistance.
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 1 |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 8 |
Total Fiber Count | 8 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 9 mm | 0.354 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 175.3 mm | 6.902 in |
Tensile Load, long term, maximum | 750 N | 168.607 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 94 kg/km | 63.165 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 1 |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 8 |
Total Fiber Count | 8 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 9 mm | 0.354 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 175.3 mm | 6.902 in |
Tensile Load, long term, maximum | 750 N | 168.607 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 94 kg/km | 63.165 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse