Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

2-599172-4 | C-012-CA-8W-M12YL/28G/GRP/D

Base Product: C-CA

  • Available in:
  • Australia/New Zealand
  • EMEA

Fiber Optic Cable, 12-fiber, OS2, ULSZH, loose tube, gel-filled. Provides Rodent Resistance.

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CA

General Specifications

Armor Type Non-metallic rods
Cable Type Loose tube
Subunit Type Gel-filled
Filler, quantity 1
Jacket Color Yellow
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 9 mm | 0.354 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 228.6 mm | 9 in
Minimum Bend Radius, unloaded 175.3 mm | 6.902 in
Tensile Load, long term, maximum 750 N | 168.607 lbf
Tensile Load, short term, maximum 3000 N | 674.427 lbf
Cable Crush Resistance, maximum 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1-2 E3

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Environmental Test Specifications

Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 94 kg/km | 63.165 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CA

General Specifications

Armor Type Non-metallic rods
Cable Type Loose tube
Subunit Type Gel-filled
Filler, quantity 1
Jacket Color Yellow
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 9 mm | 0.354 in

Mechanical Specifications

Minimum Bend Radius, loaded 228.6 mm | 9 in
Minimum Bend Radius, unloaded 175.3 mm | 6.902 in
Tensile Load, long term, maximum 750 N | 168.607 lbf
Tensile Load, short term, maximum 3000 N | 674.427 lbf
Cable Crush Resistance, maximum 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1-2 E3

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Environmental Test Specifications

Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 94 kg/km | 63.165 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Product Sustainability

Building Information Modeling (BIM) Objects

Product Specification

Product Sustainability