Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760243326 | C-024-LN-5L-M12BK/20G/HTS/D

Base Product: C-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber indoor/outdoor cable, LazrSPEED® High Tensile Strength (LSZH) Mini All-Dielectric Single Jacket, 24 fiber, Gel-Filled, Stranded Loose Tube, Multimode OM3, Meters jacket marking, Black jacket color, Dca flame rating. Provides Rodent Resistance

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Filler, quantity 4
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 760243326 24X OM3 MM  LSZH EN50575 CLASS D [SERIAL NUMBER] [METER MARK]
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 12.8 mm | 0.504 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 193 mm | 7.598 in
Minimum Bend Radius, unloaded 128 mm | 5.039 in
Tensile Load, long term, maximum 1350 N | 303.492 lbf
Tensile Load, short term, maximum 4500 N | 1011.641 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method IEC 60794-1 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 4.41 N-m | 39.032 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type OM3, LazrSPEED® 300

Environmental Specifications

Installation temperature -10 °C to +50 °C (+14 °F to +122 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15
Heat Age 0 °C to +85 °C (+32 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -15 °C to +23 °C (+5 °F to +73 °F)
Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 181 kg/km | 121.626 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Filler, quantity 4
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 760243326 24X OM3 MM  LSZH EN50575 CLASS D [SERIAL NUMBER] [METER MARK]
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 12.8 mm | 0.504 in

Mechanical Specifications

Minimum Bend Radius, loaded 193 mm | 7.598 in
Minimum Bend Radius, unloaded 128 mm | 5.039 in
Tensile Load, long term, maximum 1350 N | 303.492 lbf
Tensile Load, short term, maximum 4500 N | 1011.641 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method IEC 60794-1 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 4.41 N-m | 39.032 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type OM3, LazrSPEED® 300

Environmental Specifications

Installation temperature -10 °C to +50 °C (+14 °F to +122 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15
Heat Age 0 °C to +85 °C (+32 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -15 °C to +23 °C (+5 °F to +73 °F)
Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 181 kg/km | 121.626 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Product Sustainability

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Product Sustainability