Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760245385 | C-096-LA-8W-M12BK/25G/GY/FS

Base Product: C-LA

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber indoor/outdoor cable, TeraSPEED®, Single Jacket/Single Armor, 120 min Fire Survival, LSZH, Gel-Filled, Stranded Loose Tube, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color. Provides Rodent Resistance

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB  F.O. CABLE 760245385 INT/EXT FIRE SURVIVAL 96 X 9/125 OS2 (Serial NUMBER) (METRE MARK)
Subunit, quantity 8
Fibers per Subunit, quantity 12
Total Fiber Count 96

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 16 mm | 0.630 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 330 mm | 12.992 in
Minimum Bend Radius, unloaded 200 mm | 7.874 in
Tensile Load, long term, maximum 2000 N | 449.618 lbf
Tensile Load, short term, maximum 4000 N | 899.236 lbf
Compression 40 N/mm | 228.406 lb/in
Compression Test Method IEC 60794-1 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards EN 187105 | IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1 | IEC 60332-3-24 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only)
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 304 kg/km | 204.279 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB  F.O. CABLE 760245385 INT/EXT FIRE SURVIVAL 96 X 9/125 OS2 (Serial NUMBER) (METRE MARK)
Subunit, quantity 8
Fibers per Subunit, quantity 12
Total Fiber Count 96

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 16 mm | 0.630 in

Mechanical Specifications

Minimum Bend Radius, loaded 330 mm | 12.992 in
Minimum Bend Radius, unloaded 200 mm | 7.874 in
Tensile Load, long term, maximum 2000 N | 449.618 lbf
Tensile Load, short term, maximum 4000 N | 899.236 lbf
Compression 40 N/mm | 228.406 lb/in
Compression Test Method IEC 60794-1 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards EN 187105 | IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1 | IEC 60332-3-24 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only)
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 304 kg/km | 204.279 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Product Sustainability

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Product Sustainability