Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760249747 | C-072-LA-8Z-M12BK/22G/093

Base Product: C-LA

  • Available in:
  • Asia
  • Australia/New Zealand

Fiber indoor/outdoor cable, loose tube gel-filled CST, 72 fiber, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 72

Dimensions

Buffer Tube/Subunit Diameter 2.2 mm | 0.087 in
Diameter Over Jacket 12.3 mm | 0.484 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 246 mm | 9.685 in
Minimum Bend Radius, unloaded 123 mm | 4.843 in
Tensile Load, short term, maximum 2000 N | 449.618 lbf
Compression 15 N/mm | 85.652 lb/in
Compression Test Method IEC 60794-1-2 E3
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1-21 E1

Optical Specifications

Fiber Type G.652.D and G.657.A1 | OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.22 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm

Environmental Specifications

Installation temperature -10 °C to +50 °C (+14 °F to +122 °F)
Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Buried | Ducted | Indoor/Outdoor | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-1 | IEC 60332-3-24 | IEC 60754-2 | IEC 61034-2
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5B

Environmental Test Specifications

Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 171 kg/km | 114.907 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 72

Dimensions

Buffer Tube/Subunit Diameter 2.2 mm | 0.087 in
Diameter Over Jacket 12.3 mm | 0.484 in

Mechanical Specifications

Minimum Bend Radius, loaded 246 mm | 9.685 in
Minimum Bend Radius, unloaded 123 mm | 4.843 in
Tensile Load, short term, maximum 2000 N | 449.618 lbf
Compression 15 N/mm | 85.652 lb/in
Compression Test Method IEC 60794-1-2 E3
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1-21 E1

Optical Specifications

Fiber Type G.652.D and G.657.A1 | OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.22 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm

Environmental Specifications

Installation temperature -10 °C to +50 °C (+14 °F to +122 °F)
Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Buried | Ducted | Indoor/Outdoor | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-1 | IEC 60332-3-24 | IEC 60754-2 | IEC 61034-2
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5B

Environmental Test Specifications

Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 171 kg/km | 114.907 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification