Warning Icon
This product was discontinued on: July 6, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

760254804 | C-016-DS-8W-MSUBK/GY/C

Base Product: C-DS

  • Available in:
  • Asia
  • EMEA

Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Tight Buffered Office DistributionFiber Fiber Optic Cable, 16 fiber, Singlemode OS1a, black. Provides Rodent Resistance.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • designed to offer flexibility, strength and compact construction for internal and interbuilding use
  • non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
  • oversheathed with a ULSZH jacket meeting IEC fire performance requirements

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Black
Jacket Marking Meters
Strength Members E-glass yarns
Total Fiber Count 16

Dimensions

Diameter Over Jacket 9 mm | 0.354 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 230 mm | 9.055 in
Minimum Bend Radius, unloaded 140 mm | 5.512 in
Tensile Load, short term, maximum 2000 N | 449.618 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 90 kg/km | 60.477 lb/kft

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Black
Jacket Marking Meters
Strength Members E-glass yarns
Total Fiber Count 16

Dimensions

Diameter Over Jacket 9 mm | 0.354 in

Mechanical Specifications

Minimum Bend Radius, loaded 230 mm | 9.055 in
Minimum Bend Radius, unloaded 140 mm | 5.512 in
Tensile Load, short term, maximum 2000 N | 449.618 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 90 kg/km | 60.477 lb/kft
Click on image to enlarge.