Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

8-1592145-9 | C-012-DS-5L-MSUAQ/GY/C

Base Product: C-DS

  • Available in:
  • Asia
  • EMEA

Indoor/outdoor Fiber Optic Cable, 12-fiber, office distribution, multimode, OM3, ULSZH, aqua. Provides Rodent Resistance.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • designed to offer flexibility, strength and compact construction for internal and interbuilding use
  • non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
  • oversheathed with a ULSZH jacket meeting IEC fire performance requirements

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Aqua
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 8-1592145-9 12x50/125 OM3 EN50575 CLASS C ULSZH [Serial NUMBER] [METRE MARK]
Strength Members E-glass yarns
Fibers per Subunit, quantity 6
Total Fiber Count 12

Dimensions

Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 150 mm | 5.906 in
Minimum Bend Radius, unloaded 90 mm | 3.543 in
Tensile Load, short term, maximum 1500 N | 337.214 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 69 kg/km | 46.366 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Aqua
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 8-1592145-9 12x50/125 OM3 EN50575 CLASS C ULSZH [Serial NUMBER] [METRE MARK]
Strength Members E-glass yarns
Fibers per Subunit, quantity 6
Total Fiber Count 12

Dimensions

Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 150 mm | 5.906 in
Minimum Bend Radius, unloaded 90 mm | 3.543 in
Tensile Load, short term, maximum 1500 N | 337.214 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 69 kg/km | 46.366 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant