810009132/DB | R-001-DN-8G-F01WH-SP18
Base Product: R-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Indoor/Outdoor Drop Cable, All-Dielectric, 1 fiber, Tight Buffer construction, Riser, Singlemode, G.657.A2/B2, 1 Fiber, Gel-free, Feet marking, White jacket color
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | R-DN |
Government Funding | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | Drop |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | White |
Jacket Marking | Feet |
Location of Manufacturing | Claremont, North Carolina |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Buffer Tube/Subunit Diameter | 1.8 mm | 0.071 in |
Diameter Over Jacket | 4.25 mm | 0.167 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 64 mm | 2.520 in |
Minimum Bend Radius, unloaded | 43 mm | 1.693 in |
Tensile Load, long term, maximum | 180 N | 40.466 lbf |
Tensile Load, short term, maximum | 601 N | 135.11 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.94 N-m | 26.021 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 539 m | 1768.373 ft |
Optical Specifications
Fiber Type | G.657.A2/B2 | G.657.A2/B2 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 |
Environmental Space | Riser |
Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
Flame Test Method | CSA FT4 | IEEE 1202 | UL 1666 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 34 kg/km | 22.847 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | R-DN |
Government Funding | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | Drop |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | White |
Jacket Marking | Feet |
Location of Manufacturing | Claremont, North Carolina |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Buffer Tube/Subunit Diameter | 1.8 mm | 0.071 in |
Diameter Over Jacket | 4.25 mm | 0.167 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 64 mm | 2.520 in |
Minimum Bend Radius, unloaded | 43 mm | 1.693 in |
Tensile Load, long term, maximum | 180 N | 40.466 lbf |
Tensile Load, short term, maximum | 601 N | 135.11 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.94 N-m | 26.021 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 539 m | 1768.373 ft |
Optical Specifications
Fiber Type | G.657.A2/B2 | G.657.A2/B2 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 |
Environmental Space | Riser |
Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
Flame Test Method | CSA FT4 | IEEE 1202 | UL 1666 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 34 kg/km | 22.847 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse