810009660/DB | C-024-LA-8W-M12BK/20G/C
Base Product: C-LA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- India
Fiber indoor/outdoor cable, LightScope ZWP® Single Jacket/Single Armor, LSZH, 24 fiber, Gel-filled , Stranded Loose Tube, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color, Cca flame rating
Features and Benefits
- Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | India |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE OS2 SM 24 FIBER EN50575 CLASS C [SERIAL NUMBER] [MM/YY] [METRE MARK] |
Subunit, quantity | 6 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 12.3 mm | 0.484 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 200 mm | 7.874 in |
Minimum Bend Radius, unloaded | 133 mm | 5.236 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Compression | 44 N/mm | 251.246 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | IEC 60794-1 E6 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Vertical Rise, maximum | 432 m | 1417.323 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | IEC 60794-1 F15 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 199.4 kg/km | 133.991 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | India |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE OS2 SM 24 FIBER EN50575 CLASS C [SERIAL NUMBER] [MM/YY] [METRE MARK] |
Subunit, quantity | 6 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 12.3 mm | 0.484 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 200 mm | 7.874 in |
Minimum Bend Radius, unloaded | 133 mm | 5.236 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Compression | 44 N/mm | 251.246 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | IEC 60794-1 E6 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Vertical Rise, maximum | 432 m | 1417.323 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | IEC 60794-1 F15 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 199.4 kg/km | 133.991 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Declaration of Performance
Product Specification
Warranty
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse