810009758/DB | C-024-RD-8F-M24WH-08D/D
Base Product: C-RD
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber indoor/outdoor cable, LightScope ZWP® Outdoor Retractable Façade Distribution, 24 fiber, Singlemode G.657.A1, Gel-free, White jacket color
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-RD |
General Specifications
Cable Type | Distribution | Loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Filler, quantity | 4 |
Jacket Color | White |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009758/DB 24x9/125 G657A1 ULSZH (serial number) (metre mark) |
Subunit, quantity | 24 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 24 |
Dimensions
Cable Length | 1000 m | 3280.840 ft |
Buffer Tube/Subunit Diameter | 0.75 mm | 0.030 in |
Diameter Over Jacket | 9.2 mm | 0.362 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 100 N | 22.481 lbf |
Tensile Load, short term, maximum | 250 N | 56.202 lbf |
Compression | 5 N/mm | 28.551 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Flex | 25 cycles |
Flex Test Method | IEC 60794-1 E6 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Vertical Rise, maximum | 492 m | 1614.173 ft |
Optical Specifications
Fiber Type | G.657.A1 |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Facade | Outdoor |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F4 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | IEC 60794-1-21 E14 |
Heat Age Test Method | IEC 60794-1-22 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1-21 E11 |
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 46 kg/km | 30.911 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-RD |
General Specifications
Cable Type | Distribution | Loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Filler, quantity | 4 |
Jacket Color | White |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009758/DB 24x9/125 G657A1 ULSZH (serial number) (metre mark) |
Subunit, quantity | 24 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 24 |
Dimensions
Cable Length | 1000 m | 3280.840 ft |
Buffer Tube/Subunit Diameter | 0.75 mm | 0.030 in |
Diameter Over Jacket | 9.2 mm | 0.362 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 100 N | 22.481 lbf |
Tensile Load, short term, maximum | 250 N | 56.202 lbf |
Compression | 5 N/mm | 28.551 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Flex | 25 cycles |
Flex Test Method | IEC 60794-1 E6 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Vertical Rise, maximum | 492 m | 1614.173 ft |
Optical Specifications
Fiber Type | G.657.A1 |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Facade | Outdoor |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F4 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | IEC 60794-1-21 E14 |
Heat Age Test Method | IEC 60794-1-22 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1-21 E11 |
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 46 kg/km | 30.911 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Declaration of Performance
Product Specification
Warranty
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse