Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010169/DB | C-012-DN-8F-M12BK/20G -PO01

Base Product: C-DN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber indoor/outdoor cable, LightScope ZWP® Gel-filled loose tube, 12 fiber, Singlemode G.657.A1, Meters jacket marking, Black jacket color, Dca flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DN

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text OPTICAL CABLE COMMSCOPE ADSS-NOTKtcdD 12J7A1 (1x12)OF 1,5kN {Serial Number} MM/YYYY 1234 M
Subunit, quantity 1
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 5.05 mm | 0.199 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 25 mm | 0.984 in
Minimum Bend Radius, unloaded 25 mm | 0.984 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1500 N | 337.214 lbf
Cable Crush Resistance, maximum 15 N/mm | 85.652 lb/in
Compression 15 N/mm | 85.652 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 3 N-m | 26.552 in lb
Impact Test Method IEC 60794-1 E4
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.657.A1

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm

Environmental Specifications

Installation temperature -10 °C to +70 °C (+14 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Drop | Universal Low Smoke Zero Halogen (ULSZH)
Flame Test Listing IEC 60332-1-2
Flame Test Method EN 50399 | IEC 60754-2 | IEC 61034-2
Water Penetration 24 h

Environmental Test Specifications

Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 34 kg/km | 22.847 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DN

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text OPTICAL CABLE COMMSCOPE ADSS-NOTKtcdD 12J7A1 (1x12)OF 1,5kN {Serial Number} MM/YYYY 1234 M
Subunit, quantity 1
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 5.05 mm | 0.199 in

Mechanical Specifications

Minimum Bend Radius, loaded 25 mm | 0.984 in
Minimum Bend Radius, unloaded 25 mm | 0.984 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1500 N | 337.214 lbf
Cable Crush Resistance, maximum 15 N/mm | 85.652 lb/in
Compression 15 N/mm | 85.652 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 3 N-m | 26.552 in lb
Impact Test Method IEC 60794-1 E4
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.657.A1

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm

Environmental Specifications

Installation temperature -10 °C to +70 °C (+14 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Drop | Universal Low Smoke Zero Halogen (ULSZH)
Flame Test Listing IEC 60332-1-2
Flame Test Method EN 50399 | IEC 60754-2 | IEC 61034-2
Water Penetration 24 h

Environmental Test Specifications

Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 34 kg/km | 22.847 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Building Information Modeling (BIM) Objects